Factory Automation
Producten & Oplossingen
Oplossingen
Producten
- 2020-11-25
- Edge computing holds the key to IT/OT integration The digital transformation of industry has given new momentum to the connection of the operational technology of the plant floor to the information technology of the higher-level enterprise. However, making the most of the potential of digitalisation requires more than just a network connection between these two levels of the business.
- 2020-11-25
- Collision avoidance technology makes cobots even more productive Collaborative robot installations are repeatable, reliable and provide an environment where humans and robots can work together side by side. Certainly this has given many users a solution for increasing productivity, but in some cases there are limits to what can be achieved in terms of the flexibility and sophistication of the application.
- 2020-11-25
- Manufacturing in the New Norm Social distancing, protecting your employees, restarting operations and machines, catching up on supply chain gaps. Just like society as a whole, manufacturers are experiencing a lot of additional challenges they didn´t expect, and to top it all many are facing reduced budgets. So how do you navigate the new manufacturing norm?
- 2020-11-10
- New inverter class for demanding applications The latest FR-E800 inverter series offers multiple networks and high performance predictive maintenance through AI and built-in corrosive gas alert
- 2020-10-21
- Automation trends in pharmaceutical production The pharmaceutical sector is constantly adapting to market requirements that change frequently and quickly – just as many other industries do. Changes are being influenced by factors such as regulation, skills availability and digital transformation. To turn these challenges into opportunities, companies are increasingly relying on solutions such as human-robot collaboration and the use of AI ...
- 2014-09-04
- Bewaking en besturing met de afstandsbedieningsterminal (RTU) Veilige communicatie met SCADA-systemen – de smartRTU voldoet aan de eisen voor 100 % betrouwbare afstandsbediening en -besturing van afgelegen installaties, zelfs onder extreme klimatologische omstandigheden. Met krachtige functies, zoals diagnose, alarmen alsmede het opslaan van gebeurtenissen en trendgegevens, overwint de RTU de uitdagingen bij de besturing van ver uit elkaar gelegen installaties, zoals bijvoorbeeld veiligheid van gegevens, compatibiliteit met interfaces.
- 2014-05-15
- Next Generations 4 great new products designed to meet the demands of tomorrow! The successors to the compact MELSEC FX PLC series and the modular automation concept MELSEC iQ Platform, the brilliant HMI GOT2000 series and the FR-A800 high-end frequency inverter are waiting in the wings.