Zoeken

Hoofdinhoud

  • Home
  • Actueel
  • Technology with foresight – predictive maintenance to improve efficiency
  • Registreren
  • Login

Factory Automation

Print page

Factory Automation

Technology with foresight – predictive maintenance to improve efficiency

Manufacturers need to increase machine availability and reduce unscheduled downtime to address the increasing demands of global competition. Every possible fault needs to be identified before it’s even happened. In cooperation with our e-F@ctory partner FAG Schaeffler we have developed this individual but nevertheless standardized solution.

The whole thing

Mitsubishi Electric is meeting this need with pre-configured Smart Condition Monitoring Kits, providing a complete, powerful solution which is easy to integrate into existing applications. In comparison to conventional monitoring, the modular Plug & Play system not only analyses conventional machine data such as temperature, but also looks at vibration-dependent parameters.

Typical applications for the kits are pumps, compressors, fans, conveyor belts, but also processing and processing systems from different industries.

We offer 3 different kits

-SCM Kit DRIVES for the lower power range with the integration of up to 2 sensors
-SCM Kit COMPACT for up to 6 sensors
-SCM Kit MODULARE for up to 14 sensors and more

Scalable solutions for every requirement

You want to monitor a rolling bearing that requires only one sensor or a whole system? No problem with Mitsubishi Electric's pre-built, scalable, flexible, expandable and easy-to-use plug-and-play Smart Condition Monitoring (SCM) kits.


The Smart Condition Monitoring Kit-DRIVES (SCM Kit-DRIVES)

You want your production systems to run smoothly at all times. With our Smart Condition Monitoring ‘Plug & Play’.

Kits you can reap the benefits of predictive maintenance to improve production efficiency. The combination of three separate, powerful modules into a smart, combined Kit makes this possible.

The frequency converter included in the package is your wild card for all drive tasks.

The system can be extended to up to two sensors.

The commissioning is carried out simply via plug & play by means of an operating display, even without expert knowledge in the field of condition monitoring.

Your benefits at a glance

  • Easy to use: Simple, intuitive operation –– Direct condition monitoring at the inverter –– Clear text messages - Scalability
  • Play and Play: Quick and easy set-up –– Flexible and simple to integrate into existing plant –– Reduced learning time
  • Optimized for Industry 4.0–– Intelligent real-time monitoring of conventional and vibration-dependent parameters –– Warning notifications up to one year in advance - Extended data logging and storage for long-term

Our offer for you:

Put together your perfectly tailored to your needs SCM Kit-DRIVES.

If you need help here, feel free to contact us.

Choose your SCM Kit-Drives now

The complete SCM kit-DRIVES Brochure.

All benefits and packages for you summarized in our flyer to download

Download the complete SCM kit-DRIVES brochure here


Das Smart Condition Monitoring Kit-1 COMPACT (SCM Kit-1 COMPACT)

The Smart Condition Monitoring Kit-1 COMPACT (SCM Kit-1 COMPACT) is a prefabricated integrated condition monitoring solution for permanent installation and integration into existing applications.

It consists of a control cabinet with sensor controller, operating display and a pre-assembled vibration sensor. The system can be extended to up to six sensors. The commissioning is carried out simply via plug & play by means of an operating display, even without expert knowledge in the field of condition monitoring.

The control included in the package is your wild card for all control tasks.

Your advantages at a glance

  • Plain text alarm messages with maintenance suggestions and status / diagnostics display
  • Predictable maintenance through early fault detection - months in advance
  • Easy commissioning through Plug & Play
  • Integration in existing applications
  • Scalable from one to six sensors
  • Industry 4.0 support with bidirectional continuous data handling

The SCM kit-COMPACT starter set

Download all benefits summarized for you in our flyer


Das Smart Condition Monitoring Kit-MODULAR (SCM Kit-MODULAR)



De met een * gemarkeerde velden moeten worden ingevuld.

Voer de tekst links op het scherm in het onderstaande veld in. Als u het scherm niet kunt lezen, klik dan op "Bijwerken".

Sicherheitscode Bijwerken

terug

Omhoog