Start main contents

  • Home
  • Actueel
  • Intelligent load management with preconfigured MEnergy kits from Mitsubishi Electric
  • Registreren
  • Login

Factory Automation

Print page

Factory Automation

Intelligent load management with preconfigured MEnergy kits from Mitsubishi Electric

Intelligent load management with preconfigured MEnergy kits from Mitsubishi Electric

Reduce energy costs systematically – our monitoring concept MEnergy

Energy costs are one of the decisive factors in the cost structure of any manufacturing
company and are therefore crucial when it comes to remaining competitive.

The transparent recording and analysis of energy data are therefore important elements when it comes to sustainably optimising the energy requirements of your system.

Your advantages at a glance

Take advantage of our high-performance MEnergy kits to keep yourself and your system up-to-date.

Easy to use

  • Easy and intuitive handling – direct condition monitoring – simple expansion / scalability of existing systems

Plug & Play

  • Quick and easy commissioning of preconfigured kits – Flexible and uncomplicated integration in existing systems

Analysis

  • Automatic evaluation of comprehensive analyses (with MEnergy smart) – Efficient energy monitoring – Identify peak loads and adjust energy requirements

High-Precision Measurement

  • Continuous energy measurement with cycles of approximately 250 μs makes it possible to measure short-term loads – Current and saved measurement data can be accessed at any time

Energy packages for your system – our MEnergy kits

MEnergy basic

–– EMU4-FD1-MB measurement module
–– PC software available to download for free

MEnergy basic is a simple cost-effective tool for continuously measuring the energy consumption of your production systems. The integrated high-precision measurement module is designed for scanning cycles of approximately 250 μs and records smallest fluctuation. All settings, measurements and data are shown on the built-in LCD display. The PC software is available to download and also offers various display and analysis functions.

MEnergy easy

–– EMU4-FD1-MB measurement module
–– GT2104-RTBD HMI including SD card
–– Preinstalled HMI software

MEnergy easy offers real-time monitoring with graphic display capabilities and can manage up to 15 independent measurement modules via an HMI. In addition, stored
data are saved in Excel format as CSV files on the integrated SD memory card or can be downloaded directly from an FTP server. The preinstalled Mitsubishi Electric utility
program evaluates the data and offers numerous analysis functions.

MEnergy smart

–– EMU4-FD1-MB measurement module
–– EMU4-CM-CT Modbus TCP interface
–– MAPS software package

MEnergy smart is the complete intelligent systematic solution. The Modbus TCP interface included enables the measurement module to be integrated in existing
IT systems quite easily. The comprehensive MAPS software package and the templates provided within it also make it easy for you to optimise, prepare and analyse any data. The facility to integrate existing measurement points, is also provided.

MEnergy Flyer

All information about MEnergy-Kits you will find in this flyer.

The complete flyer for download

Software

Data Acquisition Software

With this software data of the energy meters can be logged via Modbus communication on Windows operating systems.

The determined data can be exported as a CSV file.

Data Acquisition Software

Logging Unit Software

With this software, you can easily convert CSV data created with the logging unit into reports.

Software "Logging Unit Utility"

Do you have questions, do you need further information? Then please fill in the form below!

De met een * gemarkeerde velden moeten worden ingevuld.

Voer de tekst links op het scherm in het onderstaande veld in. Als u het scherm niet kunt lezen, klik dan op "Bijwerken".

Sicherheitscode Bijwerken

terug

Omhoog