Zoeken

Hoofdinhoud

  • Registreren
  • Login

Producten

Print page

Producten

terug

Specifications

LD62

LD62D

Counter inputs (channels)

2

2

Count input signal

Phase

1-phase input (multiple of 1/2), CW/CCW, 2-phase input (multiple of 1/2/4)

Signal level

5/12/24 V DC (2–5 mA)

EIA standard RS422A differential type line driver

Max. counting frequency

kHz

200

500

Counting range

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

Max. counting speed

kHz

200, 100 or 10

500, 200, 100 or 10

Counting functions

UP/DOWN preset counter and ring counter

Comparison range

32 bits + sign (binary)

Comparison functions

Set value < counted value, set value = counted value, set value > counted value

Connection terminal

40-pin connector

40-pin connector

External digital input points

Preset, function start

Rated values

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA) (RS422A)

External digital output points (coincidence signal)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

Occupied I/O points

16

16

Internal power consumption

mA

310

360

Weight

kg

0.13

0.13

Dimensions (WxHxD)

mm

28.5x90x95

28.5x90x95

Order information Art. no.

238097

238098

Specifications

LD62

LD62D

Counter inputs (channels)

2

2

Count input signal

Phase

1-phase input (multiple of 1/2), CW/CCW, 2-phase input (multiple of 1/2/4)

1-phase input (multiple of 1/2), CW/CCW, 2-phase input (multiple of 1/2/4)

Signal level

5/12/24 V DC (2–5 mA)

EIA standard RS422A differential type line driver

Max. counting frequency

kHz

200

500

Counting range

32 bits + sign (binary), -2147483648–2147483647

32 bits + sign (binary), -2147483648–2147483647

Max. counting speed

kHz

200, 100 or 10

500, 200, 100 or 10

Counting functions

UP/DOWN preset counter and ring counter

UP/DOWN preset counter and ring counter

Comparison range

32 bits + sign (binary)

32 bits + sign (binary)

Comparison functions

Set value < counted value, set value = counted value, set value > counted value

Set value < counted value, set value = counted value, set value > counted value

Connection terminal

40-pin connector

40-pin connector

External digital input points

Preset, function start

Preset, function start

Rated values

5/12/24 V DC (2–5 mA)

5/12/24 V DC (2–5 mA) (RS422A)

External digital output points (coincidence signal)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

2 points/channel 12/24 V DC 0.5 A/point, 2.0 A/common (sink)

Occupied I/O points

16

16

Internal power consumption

mA

310

360

Weight

kg

0.13

0.13

Dimensions (WxHxD)

mm

28.5x90x95

28.5x90x95

Order information Art. no.

238097

238098

terug

Omhoog