Zoeken

Hoofdinhoud

  • Registreren
  • Login

Oplossingen

Print page

Oplossingen

Gantry control

Run your Gantry control and reduce costs with Mitsubishi Electric

Overview

A gantry is a positioning system that is used in material handling applications to move objects from point to point. Application sizes can vary considerably, from small applications requiring movement of light materials with high speed repetition, to much larger applications requiring movement of heavier loads.

Which automation components are important

The system involves MR-J4W3-B servo's to bridge the electromechanical link and provide controlled movement to the system. The simple motion controller LD77MS and the L-series PLC are connected to the system to synchronize control of the axis and sequences events within the system. An example program and information sheet focusing on gantry applications for three axis control is available from Mitsubishi Electric.

Application

Through effective positioning control of the production material the gantry can be used to smoothly pick items up and transfer them to user defined positions. To reduce transfer time of the item, the gantry is able to complete linear interpolation along all three axis simultaneously, reducing point to point distances. Through high resolution encoders that monitor the position of each axis, the item can be placed accurately in any position within the gantry’s xyz grid.


Energie, twee keuzes: Verminder het of betaal ervoor! – Het creëren van een koolstofarme samenleving door het gebruik van energiebesparende producten en inspanningen.
Meer

Een robot toepassen, maar je weet niet waar je moet beginnen? – Industrieel of collaboratief, dat is de vraag die iedereen zich stelt. Het maximale uit onze productie halen, maar de scheidslijn tussen de twee opties is niet zo duidelijk als je zou denken.
Meer
Omhoog